??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Shaft Size
3-7/16 Inch
Part No.
070687
Description
FC-S2-307RE
Expansion Feature
Expansion Type
Seal Type
Contact Seal
A
4 Inch
B
10-1/4 Inch
C
3 Inch
D
6-3/32 Inch
DD
8-5/8 Inch
E
1-17/64 Inch
Bolt Diameter
3/4 Inch
G
2-23/64 Inch
H
15/16 Inch
K
7.375 Inch
L
5-1/2 Inch
M
3/4-10 Inch
N
3-7/8 Inch
P
1-41/64 Inch
Q
1-33/64 Inch
Total Expansion
1/4 Inch
Y
0.025 Inch
Z
4-3/64 Inch
Stáhnout CAD model
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.